Catalog navigation
CAD model selection
Part No.
APCD200M8
Tubing Size OD
Inch
Tubing Size OD
8.0
mm
Tubing Size ID
Inch
Tubing Size ID
6.0
mm
Product Number
APCD200M8
Product Name
8mm PTF Valved In-Line Coupling Insert
CPC Series
APC
CPC Bag Quantity
25
CPC Category
General Purpose|Cold/Compression Therapy|Industrial|Brewing|Hydration|Medical
CPC Seal Options ID
BUNA-N
CPC Valve Spring ID
316 Stainless Steel
CPC Low
-40°F
CPC Low
-40°C
CPC High
180°F
CPC High
82°C
CPC Sterilization Method ID
N/A
CPC Spillage
N/A
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
N/A
RoHS
N/A
BACOLUMN
Acetal
BBCOLUMN
N/A
BCCOLUMN
N/A
BDCOLUMN
Stainless Steel
Other
Keywords:APC, all plastic coupling, quick disconnect coupling, plastic thumb latch, 1/4" flow, thumb latch shroud, quick disconnect connector, quick coupling, quick connector
Material Type
Material Finish
Note
Valved/Non-Valved
Shutoff
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension