Catalog navigation
Выбор CAD модели
Part No.
LQ2D1704LRED
Product Number
LQ2D1704LRED
Product Name
1/4" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Body, Warm Red
CPC Series
LQ
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low
0°F
CPC Low
-17°C
CPC High
to 240°F
CPC High
to 115°C
CPC Spillage
<br> &le;0.015 cc per disconnect at 0 psi and<br> &le;0.063 cc per disconnect rated at 200 psi;<br> &le;0.063 cc per connect
CPC Pressure Range
Vacuum to 200 psi, 13.8 bar
REACH
Compliant
RoHS
Compliant
Main Components
Chrome Plated Brass
Valve
Natural Colored Polysulfone
Thumb Latch
Red Colored Polysulfone
External Spring
Stainless Steel
Other
Red Colored Polysulfone Indicator Band and Stainless Steel Retaining Ring
Загрузка CAD-моделей
Вы еще не создали файл CAD или PDF для загрузки.
Предварительные просмотры
3D
Измерение