Catalog navigation
CAD model selection
Part No.
AQG33012HT
Termination Type
3/4" Sanitary
Product Number
AQG33012HT
Product Name
3/4" Sanitary AseptiQuik G Connector - High Temperature
CPC Series
AseptiQuik G Connector
CPC Bag Quantity
5
CPC Category
Bioprocessing
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
NA
CPC Low
34°F
CPC Low
1°C
CPC High
104°F
CPC High
40°C
CPC Sterilization Method ID
Gamma, autoclave
CPC Spillage
 
CPC Pressure Range
Vacuum to 60 psi, 4.1 bar for 30 days; Vacuum to 75 psi, 5.1 bar for 48 hours
REACH
 
RoHS
 
White Polycarbonate
NA
NA
NA
Others
White Polycarbonate Cap,Polyethersulfone Membrane & PTFE Slider.
Material Type
 
Material Finish
 
Note
 
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension