Catalog navigation
Селекция на CAD модел
Part No.
LQ6D24006BLU
Tubing Size ID
3/8" INCH
Termination Type
NPT
Indicator Band Color
Blue
Product Number
LQ6D24006BLU
Product Name
3/8" NPT Valved IN-Line Liquid Cooling Insert, Cool Blue
CPC Series
LQ6
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low
0°F
CPC Low
-17°C
CPC High
240°F
CPC High
115°C
CPC Spillage
<br>0.03 cc per disconnect at 0 psi<br>0.03 cc per disconnect rated at 120 psi<br>Inclusion 0.04 cc per connect
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
Main Components
Chrome Plated Brass
Valve
Blue Polysulfone
Thumb Latch
NA
External Spring
NA
Other
Blue Polysulfone Indicator Band
Сваляне на CAD модели
Все още не сте генерирали CAD или PDF файл за изтегляне.
Прегледи
3D
Размер