Catalog navigation
Селекция на CAD модел
Part No.
MCD2402BSPT
Valved/Non-Valved
Shutoff
Thread Size
1/8" BSPT
Product Number
MCD2402BSPT
Product Name
1/8 BSPT Valved Coupling Insert
CPC Series
MC
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
BUNA-N
CPC Valve Spring ID
Stainless Steel
CPC Low
-40°F
CPC Low
-40°C
CPC High
to 180°F
CPC High
to 82°C
CPC Pressure Range
Vacuum to 250 psi, 17.3 bar
REACH
Compliant
RoHS
Compliant
Main Components
Chrome Plated Brass
Valve
Natural Acetal
Сваляне на CAD модели
Все още не сте генерирали CAD или PDF файл за изтегляне.
Прегледи
3D
Размер