Catalog navigation
Селекция на CAD модел
Part No.
LCD10004BSPT
Valved/Non-Valved
Shutoff
Thread Size
1/4" BSPT
Product Number
LCD10004BSPT
Product Name
1/4" BSPT Valved Coupling Body
CPC Series
LC
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
BUNA-N
CPC Valve Spring ID
Stainless Steel
CPC Low
-40°F
CPC Low
-40°C
CPC High
180°F
CPC High
82°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 250 psi, 17.3 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Chrome Plated Brass
BBCOLUMN
Natural Acetal
BCCOLUMN
Stainless Steel
BDCOLUMN
Stainless Steel
Other
N/A
Material Type
Material Finish
Note
Сваляне на CAD модели
Все още не сте генерирали CAD или PDF файл за изтегляне.
Прегледи
3D
Размер