Catalog navigation
Селекция на CAD модел
Part No.
DTLD17006
Tubing Size
3/8
INCH
Product Number
DTLD17006
Product Name
3/8" Dual Hose Barb, Valved, In-Line Coupling Body
CPC Series
DTLD
CPC Bag Quantity
25
CPC Category
General Purpose
CPC Seal Options ID
Buna-N
CPC Valve Spring ID
Stainless Steel
CPC Low
32°F
CPC Low
0°C
CPC High
120°F
CPC High
48°C
CPC Sterilization Method ID
EtO
CPC Pressure Range
Vacuum to 20 psi, 1.38 bar
REACH
Compliant
RoHS
Compliant
Main Components
White ABS
Valve
Natural Acetal
Thumb Latch
Blue Acetal
External Spring
Stainless Steel
Сваляне на CAD модели
Все още не сте генерирали CAD или PDF файл за изтегляне.
Прегледи
3D
Размер