Catalog navigation
Селекция на CAD модел
Part No.
AQG33112
Termination Type
3/4" Sanitary
Product Number
AQG33112
Product Name
3/4" Sanitary Genderless AseptiQuik G PPSU Connector Body
CPC Body Type
Genderless
CPC Series
AseptiQuik G PPSU Connector
CPC Bag Quantity
5
CPC Category
AseptiQuik Sterile Polyphenylsulfone
Material Type
Polyphenylsulfone, USP Class VI, ADCF
Material Finish
Molded White
CPC Type
Sanitary
CPC Termination Size ID
3/4"
CPC Valve Option ID
Non-Valved
CPC Mounting Option ID
Free Floating
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Low
34°F
CPC Low
1°C
CPC High
104°F
CPC High
40°C
CPC Color ID
White with purple pull tab
CPC Sterilization Method ID
Gamma, Up to 50 kGy irradiation
CPC Pressure Range
NA
CPC Products 2 Replacements
AQG17004, AQG17006, AQG17008, AQG17012, AQG33012, AQG17004HT, AQG17006HT, AQG17008HT, AQG17012HT, AQG33012HT, AQG17104, AQG17106, AQG17108, AQG17112, AQG33112, AQG33124
Keywords
AseptiQuik, aseptic processing, single-use connector, sterile connector, bioprocessing, sterile connect, genderless connector, genderless coupling, genderless sterile connector, AseptiQuik Connectors, AQG
Main Components
Polyphenylsulfone, USP Class VI, ADCF
Сваляне на CAD модели
Все още не сте генерирали CAD или PDF файл за изтегляне.
Прегледи
3D
Размер