Catalog navigation
CAD model selection
Part No.
LQ4D46006RED
Tubing Size ID
3/8
INCH
Termination Type
SAE
Indicator Band Color
Red
Product Number
LQ4D46006RED
Product Name
3/8" SAE Valved In-Line Liquid Cooling Insert,Warm Red
CPC Series
LQ4
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low
0°F
CPC Low
-17°C
CPC High
240°F
CPC High
115°C
CPC Spillage
<br> &lt;0.025 cc per disconnect rated at 0 psi<br> &lt;0.055 cc per disconnect rated at 120 psi<br> &lt;0.025 cc per connect
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
Main Components
Chrome Plated Brass
Valve
Red Polysulfone
Thumb Latch
NA
External Spring
NA
Other
LDPE & Vinyl Protective Caps
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension