Catalog navigation
CAD model selection
Part No.
SMCDM3
Valved/Non-Valved
Shutoff
Tubing Size ID
INCH
Tubing Size ID
3.0
mm
Product Number
SMCDM3
Product Name
3mm Hose Barb Valved In-Line Coupling Set
CPC Series
SMC
CPC Bag Quantity
50
CPC Category
General Purpose
CPC Seal Options ID
BUNA-N
CPC Valve Spring ID
Stainless Steel
CPC Low
-40°F
CPC Low
-40°C
CPC High
180°F
CPC High
82°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 100 psi, 6.9 bar
REACH
Compliant
RoHS
Compliant
Natural white acetal
Natural white acetal
Other
Natural white acetal sleeve
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension