??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Part No.
PLMD12004
Multi-Mount Series
Multi-Mount PLM
Material
Acetal
Valved/Non-Valved
Shutoff
Tubing Size OD
1/4
Inch
Tubing Size OD
6.4
mm
Tubing Size ID
.17
Inch
Tubing Size ID
4.3
mm
Product Number
PLMD12004
Product Name
1/4" PTF Valved Multi-Mount Coupling Body
CPC Series
Multi-Mount
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
BUNA-N
CPC Valve Spring ID
Stainless Steel
CPC Low
-40°F
CPC Low
-40°C
CPC High
180°F
CPC High
82°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 240 psi / no. of stations
REACH
Compliant
RoHS
Compliant
BACOLUMN
Natural Acetal
BBCOLUMN
Natural Acetal
BCCOLUMN
N/A
BDCOLUMN
N/A
BECOLUMN
Barrel Nickel Plated Brass Panel and PTF nut
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension