??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Part No. (Shutoff)
95300
O-Ring Material
95300
O-Ring Material
EPDM
Tubing Size ID
1/2
Inch
Product Number
95300
Product Name
1/2" Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF
CPC Series
UDC
CPC Bag Quantity
5
CPC Category
General Purpose, NSF
CPC Seal Options ID
FDA EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low
32°F
CPC Low
0°C
CPC High
160°F
CPC High
71°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
20" Hg vacuum to 15 psi, 1.0 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Light gray polypropylene
BBCOLUMN
Light gray polypropylene
BCCOLUMN
Dark gray polypropylene
BDCOLUMN
Stainless steel
BECOLUMN
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension