Catalog navigation
CAD model selection
Part No. (Shutoff)
9461300
O-Ring Material
Silicone
Termination Type
Snap-in
Product Number
9461300
Product Name
38mm Snap In Bag Closure with FDA Silicone O-Ring (UDC) - NSF
CPC Series
UDC
CPC Bag Quantity
25
CPC Category
General Purpose, NSF
CPC Seal Options ID
FDA Silicone
CPC Valve Spring ID
Stainless Steel
CPC Low
32°F
CPC Low
0°C
CPC High
160°F
CPC High
71°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
REACH
Compliant
RoHS
Compliant
BACOLUMN
Natural polypropylene
BBCOLUMN
Natural polypropylene
BCCOLUMN
BDCOLUMN
BECOLUMN
Tear away seal
Material Type
Material Finish
Note
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension