??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
HELP_VARIABLE
Part No.
Tubing Size ID
Inch
Tubing Size ID
mm
Product Number
Product Name
CPC Series
SMC
CPC Bag Quantity
50
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
N/A
CPC Low
32°F
CPC Low
0°C
CPC High
180°F
CPC High
82°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 100psi, 6.9 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Almond Polypropylene
BBCOLUMN
N/A
BCCOLUMN
BDCOLUMN
Other
Natural white acetal sleeve and Barrel Nickel plated brass nut
Material Type
Material Finish
Note
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione