??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Part No. (Straight Thru)
Tubing Size ID
Inch
Tubing Size ID
mm
Product Number
Product Name
CPC Series
SMC, Blood Pressure Connectors
CPC Bag Quantity
50
CPC Category
NIBP
CPC Seal Options ID
BUNA-N
CPC Valve Spring ID
N/A
CPC Low
-40°F
CPC Low
-40°C
CPC High
180°F
CPC High
82°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 100psi, 6.9 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
BBCOLUMN
N/A
BCCOLUMN
BDCOLUMN
Other
Material Type
Material Finish
Note
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер