??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
HELP_VARIABLE
Part No.
Valved/Non-Valved
Shutoff
Tubing Size
Inch
Product Number
Product Name
CPC Series
DTLD
CPC Bag Quantity
25
CPC Category
General Purpose
CPC Seal Options ID
Buna-N
CPC Valve Spring ID
Stainless Steel
CPC Low
32°F
CPC Low
0°C
CPC High
120°F
CPC High
48°C
CPC Sterilization Method ID
EtO
CPC Pressure Range
Vacuum to 20 psi, 1.38 bar
REACH
RoHS
Compliant
Main Components
Valve
Almond polypropylene
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione