??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Part No. (Shutoff)
Tubing Size ID
Inch
Tubing Size ID
mm
Termination Type
Hose Barb
CCOLUMN
DCOLUMN
FCOLUMN
NS4
GCOLUMN
25
LCOLUMN
General Purpose
SCOLUMN
EPDM
TCOLUMN
Stainless Steel
VCOLUMN
32°F
WCOLUMN
0°C
XCOLUMN
160°F
YCOLUMN
71°C
AECOLUMN
AFCOLUMN
<br> &lt;0.10cc per disconnect<br> 0.26cc per connect
ANCOLUMN
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
Compliant
AZCOLUMN
Compliant
BACOLUMN
Glass filled Gray Polypropylene with Dark Gray TPV over mold
BBCOLUMN
Glass filled Gray Polypropylene
BCCOLUMN
NA
BDCOLUMN
NA
BECOLUMN
NA
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер