??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Part No. (Shutoff)
Tubing Size ID
Inch
Tubing Size ID
mm
Termination Type
Hose Barb
Product Number
Product Name
CPC Series
NS406
CPC Bag Quantity
25
CPC Category
General Purpose, Medical-Grade
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low
-40°F
CPC Low
-40°C
CPC High
160°F
CPC High
71°C
CPC Sterilization Method ID
Gamma
CPC Spillage
<br> &lt;0.10 cc per disconnect<br> 0.26cc per connect
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
White ABS with TPE overmold
BBCOLUMN
White ABS
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер