??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Part No.
MPX17X1739
Mating Coupling Series
MPX Series
Product Number
MPX17X1739
Product Name
MPX to MPX Back-to-Back Body Adapter
CPC Series
Back-to-Back Adapters, MPX
CPC Bag Quantity
25
CPC Category
Medical-Grade, Bioprocessing
CPC Seal Options ID
NA
CPC Low
-40°F
CPC Low
-40°C
CPC High
300°F
CPC High
149°C
CPC Sterilization Method ID
Gamma, autoclave
CPC Pressure Range
Up to 60 psi, 4.1 bar
BACOLUMN
Natural Polysulfone
BBCOLUMN
NA
BCCOLUMN
white PVDF
BDCOLUMN
NA
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер