??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Part No.
MPX17839
Tubing Size ID
1/2 Inch
Tubing Size ID
12.7 mm
Flow
.500 Inch
Product Number
MPX17839
Product Name
1/2" Hose Barb Non-Valved Coupling Body
CPC Series
MPX
CPC Bag Quantity
250
CPC Category
Medical-Grade, Bioprocessing
CPC Seal Options ID
 
CPC Valve Spring ID
 
CPC Low
-40°F
CPC Low
-40°C
CPC High
300°F
CPC High
149°C
CPC Sterilization Method ID
Gamma, autoclave
CPC Spillage
 
CPC Pressure Range
Up to 60 psi, 4.1 bar
REACH
 
RoHS
 
BACOLUMN
Natural polysulfone
BBCOLUMN
 
BCCOLUMN
white PVDF
BDCOLUMN
 
BECOLUMN
 
Material Type
 
Material Finish
 
Note
 
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер