??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Part No.
MPCK32039
Product Number
MPCK32039
Product Name
MPC Sealing Cap With Lock
CPC Series
MPC
CPC Bag Quantity
250
CPC Category
Medical-Grade, Bioprocessing
CPC Seal Options ID
CPC Valve Spring ID
CPC Low
-40°F
CPC Low
-40°C
CPC High
300°F
CPC High
149°C
CPC Sterilization Method ID
Gamma, autoclave
CPC Spillage
CPC Pressure Range
Up to 60 psi, 4.1 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Natural Polysulfone
BBCOLUMN
BCCOLUMN
white PVDF
BDCOLUMN
Other
White Polysulfone Locking Sleeve
Material Type
Material Finish
Note
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер