??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
HELP_VARIABLE
Part No.
MPC44012T39M
Termination Type
3/4" Sanitary
Product Number
MPC44012T39M
Product Name
3/4" Sanitary Non-Valved MPC Coupling Insert
CPC Series
MPC, Sanitary
CPC Bag Quantity
25
CPC Category
Medical-Grade, Bioprocessing
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
 
CPC Low
-40°F
CPC Low
-40°C
CPC High
300°F
CPC High
149°C
CPC Sterilization Method ID
Gamma, autoclave
CPC Spillage
 
CPC Pressure Range
Up to 60 psi, 4.1 bar
REACH
 
RoHS
 
BACOLUMN
Natural Polysulfone
BBCOLUMN
 
BCCOLUMN
White PVDF
BDCOLUMN
 
BECOLUMN
 
Material Type
 
Material Finish
 
Note
 
CAD-Modelle herunterladen
Sie haben noch keine CAD- oder PDF-Datei zum Download generiert.
Voransichten
3D
Bemaßung