??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
HELP_VARIABLE
Part No.
MPC22C2239M
Tubing Size ID
0.29 Inch
Tubing Size ID
7.3 mm
Product Number
MPC22C2239M
Product Name
MPC to MPC Back-to-Back Insert Adapter
CPC Series
Back-to-Back Adapters, MPC, MPX
CPC Bag Quantity
25
CPC Category
Medical-Grade, Bioprocessing
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
 
CPC Low
-40°F
CPC Low
-40°C
CPC High
300°F
CPC High
149°C
CPC Sterilization Method ID
Gamma, autoclave
CPC Pressure Range
Up to 60 psi, 4.1 bar
BACOLUMN
Natural Polysulfone
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione