??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
HELP_VARIABLE
Part No. (Straight Thru)
Tubing Size ID
Inch
Tubing Size ID
mm
Flow
Inch
Product Number
Product Name
CPC Series
MPC
CPC Bag Quantity
250
CPC Category
Medical-Grade, Bioprocessing
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
CPC Low
-40°F
CPC Low
-40°C
CPC High
250°F
CPC High
121°C
CPC Sterilization Method ID
Gamma, autoclave
CPC Spillage
CPC Pressure Range
Up to 60 psi, 4.1 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Purple Tint Polycarbonate
BBCOLUMN
BCCOLUMN
BDCOLUMN
Other
Material Type
Material Finish
Note
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione