??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Part No.
MPC17X1703
Mating Coupling Series
MPC Series
Product Number
MPC17X1703
Product Name
MPC Body x MPX Back-to-Back Body Adapter
CPC Series
Back-to-Back Adapters, MPC, MPX
CPC Bag Quantity
25
CPC Category
Medical-Grade, Bioprocessing
CPC Seal Options ID
NA
CPC Low
-40°F
CPC Low
-40°C
CPC High
250°F
CPC High
121°C
CPC Sterilization Method ID
Gamma, autoclave
CPC Pressure Range
Up to 60 psi, 4.1 bar
BACOLUMN
Purple Tint Polycarbonate
BBCOLUMN
NA
BCCOLUMN
White Polycarbonate
BDCOLUMN
NA
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер