??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HELP_VARIABLE
Part No.
Valved/Non-Valved
Tubing Size OD
1/4 Inch
Tubing Size OD
6.4 mm
Tubing Size ID
.17 Inch
Tubing Size ID
4.3 mm
Product Number
Product Name
CPC Series
MC
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
BUNA-N
CPC Valve Spring ID
CPC Low
-40°F
CPC Low
-40°C
CPC High
to 180°F
CPC High
to 82°C
CPC Pressure Range
Vacuum to 250 psi, 17.3 bar
REACH
Compliant
RoHS
Compliant
Main Components
Chrome Plated Brass
Valve
Other
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension