??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
HELP_VARIABLE
Part No
Tubing Size ID
Inch
Termination Type
SAE
Thumb Latch & Indicator Band Color
Product Number
Product Name
CPC Series
CPC Bag Quantity
10
CPC Category
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low
0°F
CPC Low
-17°C
CPC High
240°F
CPC High
115°C
CPC Spillage
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
RoHS
Main Components
Valve
Thumb Latch
External Spring
Other
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze