??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Part No.
Tubing Size ID
Inch
Termination Type
Hose Barb
Indicator Band Color
Product Number
Product Name
CPC Series
LQ4
CPC Bag Quantity
10
CPC Category
Liquid Cooling
CPC Seal Options ID
EPDM (FKM Optional)
CPC Valve Spring ID
Stainless Steel
CPC Low
0°F
CPC Low
-17°C
CPC High
240°F
CPC High
115°C
CPC Spillage
<br> &lt;0.025 cc per disconnect rated at 0 psi<br> &lt;0.055 cc per disconnect rated at 120 psi<br> &lt;Inclusion 0.025 cc per connect
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
REACH
RoHS
RoHS
Main Components
Chrome Plated Brass
Valve
Thumb Latch
NA
External Spring
NA
Other
Shipping/Storage Temperature
-40°F to 240°F (-40°C to 115°C)
FKM Part No. Example
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер