??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
HELP_VARIABLE
Part No.
Tubing Size ID
Inch
Termination Type
Hose Barb
Indicator Band Color
Product Number
Product Name
CPC Series
LQ4
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low
0°F
CPC Low
-17°C
CPC High
240°F
CPC High
115°C
CPC Spillage
<br> &lt;0.025 cc per disconnect rated at 0 psi<br> &lt;0.055 cc per disconnect rated at 120 psi<br> &lt;0.025 cc per connect
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
Main Components
Chrome Plated Brass
Valve
Thumb Latch
NA
External Spring
NA
Other
CAD-Modelle herunterladen
Sie haben noch keine CAD- oder PDF-Datei zum Download generiert.
Voransichten
3D
Bemaßung