??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Part No.
Product Number
Product Name
CPC Series
HFC39
CPC Bag Quantity
10
CPC Category
Bioprocessing
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
ALLOY C-276
CPC Low F
-40°F
CPC Low C
-40°C
CPC High F
280°F
CPC High C
138°C
CPC Sterilization Method ID
Gamma, autoclave
CPC Pressure Range
Up to 75 psi, 5.17 bar
Main Components
Polysulfone, USP Class VI, ADCF
Valve
Polysulfone
Others
HFC32039, HFCD17439MHC, HFCD17639MHC, HFCD17839MHC
Keywords
aseptic processing, single-use connector, sterile connector, bioprocessing, sterile connect , sterile disconnect
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер