??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Part No.
Thread Size
Product Number
Product Name
CPC Series
DrumQuik PRO
CPC Bag Quantity
5
CPC Category
DrumQuik
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low
32°F
CPC Low
0°C
CPC High
120°F
CPC High
49°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
0 to 45 psig (0 to 3.1 bar)
REACH
RoHS
Compliant
BACOLUMN
Virgin polypropylene
BBCOLUMN
BCCOLUMN
BDCOLUMN
Other
Material Type
Material Finish
Note
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер