??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Part No.
Tubing Size
Inch
Product Number
Product Name
CPC Series
DPC
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Seal Options ID
BUNA-N
CPC Valve Spring ID
Stainless Steel
CPC Low
32°F
CPC Low
0°C
CPC High
to 180°F
CPC High
to 82°C
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
White Acetal
BBCOLUMN
White Acetal
BCCOLUMN
Blue Acetal
BDCOLUMN
Stainless Steel
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер