??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Part No.
BLQ4D46006
Product Number
BLQ4D46006
Product Name
1/4” Blind Mate SAE-06 Valved In-Line Liquid Cooling Coupling Insert
CPC Series
BLQ
CPC Bag Quantity
10
CPC Category
Liquid Cooling
CPC Seal Options ID
EPDM
CPC Valve Spring ID
Stainless Steel
CPC Low F
0°F
CPC Low C
-17°C
CPC High F
240°F
CPC High C
115°F
CPC Spillage
<br> &le;0.025 cc per disconnect at 0 psi and<br> &le;0.055 cc per disconnect rated at 120 psi <br> &le;0.025 cc per connect
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliance
RoHS
Compliance
Main Components
Chrome plated brass
Valve
Polysulfone
Others
Black colored LDPE protective cap for threads, Black colored general purpose vinyl insert cap.
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер