??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Part No.
Termination Type
Product Number
Product Name
CPC Series
AQL
CPC Bag Quantity
1
CPC Category
AseptiQuik Sterile
CPC Seal Options ID
CPC Low
34°F
CPC Low
1°C
CPC High
104°F
CPC High
40°C
CPC Sterilization Method ID
Gamma: up to 50kGy radiation Autoclave High Tem (HT) Version: Up to 266°F (130°C) for 60 minutes
CPC Pressure Range
Vacuum to 60 psi, 4.1 bar
REACH
Compliance
RoHS
Compliance
Main Components
Polycarbonate (white), USP Class VI, ADCF
Color
Molded white
Termination Sizes
Tabs and Caps
Polycarbonate (white), USP Class VI, ADCF
Membrane
Hydrophobic polyethersulfone (HT version), USP Class VI, ADCF, PTFE strip sticker
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер