??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Part No.
AQG33024HT
Termination Type
1 1/2" Sanitary
Product Number
AQG33024HT
Product Name
1 1/2" Sanitary Genderless AseptiQuik G Connector Body
CPC Series
AQG
CPC Bag Quantity
1
CPC Category
AseptiQuik Sterile
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
NA
CPC Low
34°F
CPC Low
1°C
CPC High
104°F
CPC High
40°C
CPC Sterilization Method ID
Gamma, Autoclave
CPC Spillage
 
CPC Pressure Range
Vacuum to 60 psi, 4.1 bar; Vacuum to 75 psi, 5.1 bar for 48 hours
REACH
Compliance
RoHS
Compliance
Main Components
Polycarbonate (white), USP Class VI, ADCF
Color
Polycarbonate (white), USP Class VI, ADCF
Termination Sizes
Hydrophobic polyethersulfone (HT version), USP Class VI, ADCF, PTFE strip sticker
Others
Main housing components: Polycarbonate (white), USP Class VI, ADCF Tabs and caps: Polycarbonate (white), USP Class VI, ADCF Seals: Silicone (clear), platinump-cured, USP Class VI, ADCF Membrane: Hydrophobic polyethersulfone (HT version), USP Class VI, ADCF, PTFE strip sticker
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер