??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Part No.
AQG33012HT
Termination Type
3/4" Sanitary
Product Number
AQG33012HT
Product Name
3/4" Sanitary AseptiQuik G Connector - High Temperature
CPC Series
AseptiQuik G Connector
CPC Bag Quantity
5
CPC Category
Bioprocessing
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
NA
CPC Low
34°F
CPC Low
1°C
CPC High
104°F
CPC High
40°C
CPC Sterilization Method ID
Gamma, autoclave
CPC Spillage
 
CPC Pressure Range
Vacuum to 60 psi, 4.1 bar for 30 days; Vacuum to 75 psi, 5.1 bar for 48 hours
REACH
 
RoHS
 
BACOLUMN
White Polycarbonate
BBCOLUMN
NA
BCCOLUMN
NA
BDCOLUMN
NA
Others
White Polycarbonate Cap,Polyethersulfone Membrane & PTFE Slider.
Material Type
 
Material Finish
 
Note
 
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер