??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Part No.
Termination Type
Product Number
Product Name
CPC Body Type
Genderless
CPC Series
AseptiQuik G PPSU Connector
CPC Bag Quantity
5
CPC Category
AseptiQuik Sterile Polyphenylsulfone
Material Type
Polyphenylsulfone, USP Class VI, ADCF
Material Finish
Molded White
CPC Type
Hose Barb
CPC Termination Size ID
CPC Valve Option ID
Non-Valved
CPC Mounting Option ID
Free Floating
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
NA
CPC Low
34°F
CPC Low
1°C
CPC High
104°F
CPC High
40°C
Color ID
White with purple pull tab
CPC Sterilization Method ID
Gamma, Up to 50 kGy irradiation
BACOLUMN
Polyphenylsulfone, USP Class VI, ADCF
CPC Products 2 Replacements
AQG17004, AQG17006, AQG17008, AQG17012, AQG33012, AQG17004HT, AQG17006HT, AQG17008HT, AQG17012HT, AQG33012HT, AQG17104, AQG17106, AQG17108, AQG17112, AQG33112, AQG33124
Keywords
AseptiQuik, aseptic processing, single-use connector, sterile connector, bioprocessing, sterile connect, genderless connector, genderless coupling, genderless sterile connector, AseptiQuik Connectors, AQG
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер