??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HELP_VARIABLE
Part No.
AQCDC17004
Termination Type
1/4" Hose Barb
Product Number
AQCDC17004
Product Name
1/4" Hose Barb AseptiQuik DC Body
CPC Series
AseptiQuik DC Connector
CPC Bag Quantity
5
CPC Category
Bioprocessing
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
Stainless Steel
CPC Low
39°F
CPC Low
4°C
CPC High
104°F
CPC High
40°C
CPC Sterilization Method ID
Gamma
CPC Pressure Range
Up to 60 psi, 4.1 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
White Polycarbonate
BBCOLUMN
White Polycarbonate
BCCOLUMN
Blue Polycarbonate
BDCOLUMN
Stainless Steel
BECOLUMN
Polyethylene Membrane and Polypropylene Protective Cap
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер