??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
HELP_VARIABLE
Part No.
AQC44012
Termination Type
3/4" Sanitary
Product Number
AQC44012
Product Name
3/4" Sanitary AseptiQuik Insert
CPC Series
AseptiQuik C Connector
CPC Bag Quantity
5
CPC Category
Bioprocessing
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
CPC Valve Spring ID
CPC Low
39°F
CPC Low
4°C
CPC High
104°F
CPC High
40°C
CPC Sterilization Method ID
Gamma
CPC Spillage
CPC Pressure Range
Up to 60 psi, 4.1 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
White Polycarbonate
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
Blue Polycarbonate Lock Ring,Blue Polycarbonate tab,Polypropylene cap & Polyethylene Membrane.
Material Type
Material Finish
Note
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione