??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
HELP_VARIABLE
Part No.
Valved/Non-Valved
Tubing Size ID
Inch
Tubing Size ID
mm
Product Number
Product Name
CPC Series
APC
CPC Bag Quantity
25
CPC Category
General Purpose
CPC Seal Options ID
CPC Valve Spring ID
CPC Low
-40°F
CPC Low
-40°C
CPC High
180°F
CPC High
82°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Natural Acetal
BBCOLUMN
BCCOLUMN
Light gray Acetal
BDCOLUMN
Other
Material Type
Material Finish
Note
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione