??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
HELP_VARIABLE
Part No. (Shutoff)
O-Ring Material
O-Ring Material
Tubing Size ID
Inch
Product Number
Product Name
CPC Series
UDC
CPC Bag Quantity
5
CPC Category
General Purpose, NSF
CPC Seal Options ID
CPC Valve Spring ID
Stainless Steel
CPC Low
32°F
CPC Low
0°C
CPC High
160°F
CPC High
71°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
20" Hg vacuum to 15 psi, 1.0 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Light gray polypropylene
BBCOLUMN
Light gray polypropylene
BCCOLUMN
Dark gray polypropylene
BDCOLUMN
Stainless steel
BECOLUMN
Material Type
Material Finish
Note
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione