??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
HELP_VARIABLE
Part No. (Shutoff)
O-Ring Material
O-Ring Material
Termination Type
Product Number
Product Name
CPC Series
UDC
CPC Bag Quantity
5
CPC Category
General Purpose, NSF
CPC Seal Options ID
CPC Valve Spring ID
Stainless Steel
CPC Low
-40°F
CPC Low
-40°C
CPC High
180°F
CPC High
82°C
CPC Sterilization Method ID
CPC Spillage
CPC Pressure Range
REACH
Compliant
RoHS
Compliant
BACOLUMN
Gray acetal
BBCOLUMN
Gray acetal
BCCOLUMN
BDCOLUMN
BECOLUMN
Material Type
Material Finish
Note
CAD-Modelle herunterladen
Sie haben noch keine CAD- oder PDF-Datei zum Download generiert.
Voransichten
3D
Bemaßung